Alternate Catalog No. : KXT5PLLOPLC
Catalog No. : 1SDA105098R1
Description: PLL XT5 PADLOCKS DEVICE OP/CL
UPC: 8015644071905
PADLOCK DEVICE IN OPEN-CLOSED XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Padlock provision |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT5 |
Extended Product Type |
PLL XT5 PADLOCKS DEVICE OP/CL |
Standards |
IEC |
Approvals
Certification |
IEC |