Alternate Catalog No. : KXTFMOLA
Catalog No. : 1SDA105094R1
Description: MOL-S XT5-XT6 KL RONIS EQ.A 1228MOE
UPC: 8015644071868
KEY LOCK RONIS EQUAL FELLOW A 1228 FOR MOTOR OPERATOR BETWEEN MORE C.BREAKERS XT5-XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock on the motor |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT5 |
Extended Product Type |
MOL-S XT5-XT6 KE.LO. RONIS EQ.A 1228xMOE |
Standards |
IEC |
Approvals
Certification |
IEC |