Alternate Catalog No. : KXT7RHLDIF
Catalog No. : 1SDA105091R1
Description: RHL XT7 KEY LOCK RONIS SEVERAL 1228
UPC: 8015644071837
KEY LOCK RONIS SEVERAL 1228 IN OPEN FOR ROTARY HANDLE OPERATING MECH. XT7
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock for Rotary Handle |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT7 |
Extended Product Type |
RHL XT7 KEY LOCK RONIS SEVERAL 1228 |
Standards |
IEC |
Approvals
Certification |
IEC 6947 |