Alternate Catalog No. : KXTFRHLA
Catalog No. : 1SDA105082R1
Description: RHL XT5-XT6 KL RONIS EQ.FEL.A1228
UPC: 8015644071745
KEY LOCK RONIS EQUAL FELLOW A 1228 IN OPEN FOR ROTARY HANDLE OPERATING MECH. AND FRONT PANEL XT5- XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock for Rotary Handle |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT5 |
Extended Product Type |
RHL XT5-XT6K.LO.RONIS EQ.FEL.A1228RHxFLD |
Standards |
IEC |
Approvals
Certification |
IEC |