Alternate Catalog No. : KXT7KLCAKIRK
Catalog No. : 1SDA105076R1
Description: KLC-A KEY LOCK OPEN KIRK XT7
UPC: 8015644071684
KEY LOCK KIRK IN OPEN (PREDISPOSITION ONLY) XT7
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT7 |
Extended Product Type |
KLC-A Key lock open Kirk XT7 |
Standards |
IEC |
Approvals
Certification |
IEC 6947 |