Alternate Catalog No. : KXT7KLCCBC
Catalog No. : 1SDA105073R1
Description: KLC XT7 KE.LO. RONIS EQ.C 1228 OPxB
UPC: 8056221027397
KEY LOCK RONIS EQUAL FELLOW C IN OPEN WITH KEY WITHDRAWABLE IN OPEN POSITION FOR C.BREAKER XT7
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT7 |
Extended Product Type |
KLC XT7 KE.LO. RONIS EQ.C 1228 OPxB |
Standards |
IEC |
Approvals
Certification |
IEC 6947 |