Alternate Catalog No. : KXTFKLCASTI
Catalog No. : 1SDA105069R1
Description: KLC-A Key lock open STI XT5-XT6
UPC:
KEY LOCK STI IN OPEN (PREDISPOSITION ONLY) XT5-XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT5 |
Extended Product Type |
KLC-A Key lock open STI XT5-XT6 |
Standards |
IEC |
Approvals
Certification |
IEC |