Alternate Catalog No. : KXTFKLCCBD
Catalog No. : 1SDA105065R1
Description: KLC XT5-XT6 KL RONIS EQ.D 1228 OPxB
UPC: 8015644071578
KEY LOCK RONIS EQUAL FELLOW D IN OPEN WITH KEY WITHDRAWABLE IN OPEN POSITION FOR C.BREAKER XT5-XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT5 |
Extended Product Type |
KLC XT5-XT6 KE.LO. RONIS EQ.D 1228 OPxB |
Standards |
IEC |
Approvals
Certification |
IEC |