Alternate Catalog No. : KXT5HTCESBS-4
Catalog No. : 1SDA105038R1
Description: HTC-ES_BS with back shield XT5 4p
UPC: 8015644071301
HIGH TERMINAL-COVERS FOUR-POLE EXTENDED DISTANCE WITH BACK SHIELD XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
High Terminal Covers |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
HTC-ES_BS with back shield XT5 4p |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC |