Alternate Catalog No. : KXT5HTCESBS-3
Catalog No. : 1SDA105037R1
Description: HTC-ES_BS with back shield XT5 3p
UPC: 8056221027359
HIGH TERMINAL-COVERS THREE-POLE EXTENDED DISTANCE WITH BACK SHIELD XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
High Terminal Covers |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
HTC-ES_BS with back shield XT5 3p |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |