Alternate Catalog No. : KXT7HTC2PCS-3
Catalog No. : 1SDA105029R1
Description: HTC - XT7/XT7M 3p 2pcs
UPC: 8015644071219
HIGH TERMINAL-COVERS FOR THREE-POLE 2pcs XT7/XT7M
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
High Terminal Covers |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT7 |
Extended Product Type |
HTC - XT7/XT7M 3p 2pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |