Alternate Catalog No. : KXT5HTCRC-4
Catalog No. : 1SDA105024R1
Description: HTC - XT5 FP RC 4p
UPC: 8015644071165
HIGH TERMINAL-COVERS FOUR-POLE FOR FIXED PART OF A CIRCUIT BREAKER WITH RESIDUAL CURRENT RC XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
High Terminal Covers |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
HTC - XT5 FP RC 4p |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC |