Alternate Catalog No. : KXT7LTCW-4
Catalog No. : 1SDA105023R1
Description: LTC XT7/XT7M 4P 2PCS W
UPC: 8015644071158
LOW TERMINAL-COVERS FOR WITHDRAWABLE FOUR-POLE 2pcs XT7/XT7M
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Low Terminal Covers |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT7 |
Extended Product Type |
LTC XT7/XT7M 4p 2pcs W |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |