Alternate Catalog No. : KXT6LTC-4
Catalog No. : 1SDA105021R1
Description: LTC XT6 4p TERMINAL COVERS LOW 2pcs
UPC: 8015644071134
LOW TERMINAL-COVERS FOUR-POLE 2pcs XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Low Terminal Covers |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT6 |
|
Extended Product Type |
LTC XT6 4p TERMINAL COVERS LOW 2pcs |
|
Standards |
IEC |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC |