Alternate Catalog No. : KXT5LTC-3
Catalog No. : 1SDA105018R1
Description: LTC XT5 3P TERMINAL COVERS LOW 2PCS
UPC: 8015644071103
LOW TERMINAL-COVERS THREE-POLE 2pcs XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Low Terminal Covers |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
LTC XT5 3p TERMINAL COVERS LOW 2pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |