text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT6PB200-3

Catalog No. : 1SDA105012R1

Description:  PB 200mm 4pcs XT6 3p

UPC: 8015644071042

KIT PARTITIONS DIV. PHASE HIGH FOR THREE-POLE H=200 MM 4pcs XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Phase Separator

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT6

Extended Product Type

PB 200mm 4pcs XT6 3p KIT PA.DI.PH.HI

Standards

IEC
UL

Number of Poles

4

Approvals

Certification

IEC
UL