text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5PBFP-4

Catalog No. : 1SDA105009R1

Description:  PB 6pcs XT5 4p KIT DI.PH.RE

UPC: 8015644071011

KIT PARTITIONS DIV. PHASE REARS LOW FOR FIXED PART FOUR-POLE 6pcs XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Phase Separator

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT5

Extended Product Type

PB 6pcs XT5 4p KIT DI.PH.RE

Standards

IEC
UL

Number of Poles

4

Approvals

Certification

IEC
UL