text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5PB25-3

Catalog No. : 1SDA105006R1

Description:  PB 25mm 4pcs XT5 3p KIT PA.DI.PH.HI

UPC: 8015644070984

KIT PARTITIONS DIV. PHASE LOW FOR THREE-POLE H=25 MM 4pcs XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Phase Separator

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT5

Extended Product Type

PB 25mm 4pcs XT5 3p KIT PA.DI.PH.HI

Standards

IEC
UL

Number of Poles

4

Approvals

Certification

IEC
UL