text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5PB100-4

Catalog No. : 1SDA105003R1

Description:  PB 100mm 6pcs XT5 4p

UPC: 8015644070953

KIT PARTITIONS DIV. PHASE LOW FOR FOUR-POLE H=100 MM 6pcs XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Phase Separator

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT5

Extended Product Type

PB 100mm 6pcs XT5 4p KIT PA.DI.PH.HI

Standards

IEC
UL

Number of Poles

4

Approvals

Certification

IEC
UL