text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT6YUCW6

Catalog No. : 1SDA104966R1

Description:  YU-C XT6 W 380...440 VAC

UPC: 8015644070588

UNDERVOLTAGE RELEASE WIRED 380...440V AC FOR WITHDRAWABLE CIRCUIT-BREAKER XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT6

Extended Product Type

YU-C XT6 W 380...440 Vac

Standards

IEC
UL

Rated Voltage (V)

380 ... 440 V AC

Approvals

Certification

IEC
UL