text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT6YUCW4

Catalog No. : 1SDA104964R1

Description:  YU-C XT6 W 110..127VAC-110..125VDC

UPC: 8015644070564

UNDERVOLTAGE RELEASE WIRED 110...127V AC-110...125V DC FOR WITHDRAWABLE CIRCUIT-BREAKER XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT6

Extended Product Type

YU-C XT6 W 110..127 Vac - 110..125 Vdc

Standards

IEC
UL

Rated Voltage (V)

110 ... 127 V AC
110 ... 125 V DC

Approvals

Certification

IEC
UL