text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT6YUCW1

Catalog No. : 1SDA104962R1

Description:  YU-C XT6 W 24...30 VAC/DC

UPC: 8056221027267

UNDERVOLTAGE RELEASE WIRED 24...30V AC-DC FOR WITHDRAWABLE CIRCUIT-BREAKER XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT6

Extended Product Type

YU-C XT6 W 24...30 Vac/dc

Standards

IEC
UL

Rated Voltage (V)

24 ... 30 V AC
24 ... 30 V DC

Approvals

Certification

IEC
UL