text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTFYUC6

Catalog No. : 1SDA104959R1

Description:  YU-C XT5-XT6 F/P 380...440 VAC

UPC: 8056221027236

UNDERVOLTAGE RELEASE WIRED 380...440V AC FOR C.BREAKER FIXED-PLUG-IN XT5-XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5
XT6

Extended Product Type

YU-C XT5-XT6 F/P 380...440 Vac

Standards

IEC
UL

Rated Voltage (V)

380 ... 440 V AC

Approvals

Certification

IEC
UL