Alternate Catalog No. : KXTFYUC5
Catalog No. : 1SDA104958R1
Description: YU-C XT5-XT6 220.240VAC-220.250VDC
UPC: 8015644070502
UNDERVOLTAGE RELEASE WIRED 220...240V AC-220...250V DC FOR C.BREAKER FIXED-PLUG-IN XT5-XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Undervoltage Release (UVR) |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT5 |
|
Extended Product Type |
YU-C XT5-XT6 F/P 220..240Vac-220..250Vdc |
|
Standards |
IEC |
|
Rated Voltage (V) |
220 ... 240 V AC |
Approvals
|
Certification |
IEC |