text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTFYUC0

Catalog No. : 1SDA104954R1

Description:  YU-C XT5-XT6 F/P 12 VDC

UPC: 8056221027205

UNDERVOLTAGE RELEASE WIRED 12V AC-DC 12V DC XT5-XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5
XT6

Extended Product Type

YU-C XT5-XT6 F/P 12 Vdc

Standards

IEC
UL

Rated Voltage (V)

12 V DC

Approvals

Certification

IEC
UL