text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5YUCW5

Catalog No. : 1SDA104951R1

Description:  YU-C XT5 W 220..240VAC-220..250VDC

UPC: 8015644070434

UNDERVOLTAGE RELEASE WIRED 220...240V AC-220...250V DC FOR WITHDRAWABLE CIRCUIT-BREAKER XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5

Extended Product Type

YU-C XT5 W 220..240 Vac - 220..250 Vdc

Standards

IEC
UL

Rated Voltage (V)

220 ... 240 V AC
220 ... 250 V DC

Approvals

Certification

IEC
UL