Alternate Catalog No. : KXTFYU7
Catalog No. : 1SDA104946R1
Description: YU XT5-XT6 480...525 Vac 1P
UPC:
UNDERVOLTAGE RELEASE 480...525V AC XT5-XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Undervoltage Release (UVR) |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT5 |
Extended Product Type |
YU XT5-XT6 480...525 Vac |
Standards |
IEC |
Rated Voltage (V) |
480 ... 525 V AC |
Approvals
Certification |
IEC |