text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTFYU5

Catalog No. : 1SDA104944R1

Description:  YU XT5-XT6 220..240VAC-220..250VDC

UPC: 8015644070366

UNDERVOLTAGE RELEASE 220...240V AC-220...250V DC XT5-XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5
XT6

Extended Product Type

YU XT5-XT6 220..240 Vac - 220..250 Vdc

Standards

IEC
UL

Rated Voltage (V)

220 ... 240 V AC
220 ... 250 V DC

Approvals

Certification

IEC
UL