Alternate Catalog No. : KXTFYU4
Catalog No. : 1SDA104943R1
Description: YU XT5-XT6 110..127VAC-110..125VDC
UPC: 8015644070359
UNDERVOLTAGE RELEASE 110...127V AC-110...125V DC XT5-XT6
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Undervoltage Release (UVR) |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT5 |
|
Extended Product Type |
YU XT5-XT6 110..127 Vac - 110..125 Vdc |
|
Standards |
IEC |
|
Rated Voltage (V) |
110 ... 127 V AC |
Approvals
|
Certification |
IEC |