text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTFYU2

Catalog No. : 1SDA104942R1

Description:  YU XT5-XT6 48...60 VAC/DC

UPC: 8015644070342

UNDERVOLTAGE RELEASE 48...60V AC-DC XT5-XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5
XT6

Extended Product Type

YU XT5-XT6 48...60 Vac/dc

Standards

IEC
UL

Rated Voltage (V)

48 ... 60 V AC
48 ... 60 V DC

Approvals

Certification

IEC
UL