text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT6YOCWG

Catalog No. : 1SDA104939R1

Description:  YO-C XT6 W 380...525 VAC

UPC: 8015644070311

SHUNT OPENING RELEASE WIRED FOR PERMANENT SERVICE 380-440V AC FOR WITHDRAWABLE XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Shunt Trip

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT6

Extended Product Type

YO-C XT6 W 380…440 Vac

Standards

IEC
UL

Rated Voltage (V)

380...525 V AC

Approvals

Certification

IEC
UL