Alternate Catalog No. : KXTFYOCFPG
Catalog No. : 1SDA104935R1
Description: YO-C XT5-XT6 F/P 380...525 VAC
UPC: 8015644070274
SHUNT OPENING RELEASE WIRED FOR PERMANENT SERVICE 380...440V AC FOR FIXED-PLUG-IN XT5-XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Shunt Trip |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT5 |
|
Extended Product Type |
YO-C XT5-XT6 F/P 380…440 Vac |
|
Standards |
IEC |
|
Rated Voltage (V) |
380...525 V AC |
Approvals
|
Certification |
IEC |