text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5YOCWG

Catalog No. : 1SDA104931R1

Description:  YO-C XT5 W 380...525 VAC

UPC: 8015644070236

SHUNT OPENING RELEASE WIRED FOR PERMANENT SERVICE 380...440V AC FOR WITHDRAWABLE XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Shunt Trip

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5

Extended Product Type

YO-C XT5 W 380…440 Vac

Standards

IEC
UL

Rated Voltage (V)

380...525 V AC

Approvals

Certification

IEC
UL