Alternate Catalog No. : KXT5YOCWB
Catalog No. : 1SDA104929R1
Description: YO-C XT5 W24...60 VAC/DC
UPC: 8015644070212
SHUNT OPENING RELEASE WIRED FOR PERMANENT SERVICE 24-60V AC-DC FOR WITHDRAWABLE XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Shunt Trip |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT5 |
Extended Product Type |
YO-C XT5 W24...60 Vac/dc |
Standards |
IEC |
Rated Voltage (V) |
24...60 V AC |
Approvals
Certification |
IEC |