text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5YOCWA

Catalog No. : 1SDA104928R1

Description:  YO-C XT5 W 12 VDC

UPC: 8015644070205

SHUNT OPENING RELEASE WIRED FOR PERMANENT SERVICE 12V DC FOR WITHDRAWABLE XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Shunt Trip

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5

Extended Product Type

YO-C XT5 W 12 Vdc

Standards

IEC
UL

Rated Voltage (V)

12 V DC

Approvals

Certification

IEC
UL