text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTFYOG

Catalog No. : 1SDA104927R1

Description:  YO XT5-XT6 380...525 VAC

UPC: 8015644070199

SHUNT OPENING RELEASE FOR PERMANENT SERVICE 380...440V AC XT5-XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Shunt Trip

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5
XT6

Extended Product Type

YO XT5-XT6 380…440 Vac

Standards

IEC
UL

Rated Voltage (V)

380...525 V AC

Approvals

Certification

IEC
UL