Alternate Catalog No. : KXTFYOD
Catalog No. : 1SDA104926R1
Description: YO XT5-XT6 110..240VAC-110..250VDC
UPC: 8015644070182
SHUNT OPENING RELEASE FOR PERMANENT SERVICE 110..240V AC-110..125V DC XT5-XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Shunt Trip |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT5 |
|
Extended Product Type |
YO XT5-XT6 110..240 Vac - 110..250 Vdc |
|
Standards |
IEC |
|
Rated Voltage (V) |
110...240 V AC |
Approvals
|
Certification |
IEC |