Alternate Catalog No. : KXTFYOB
Catalog No. : 1SDA104925R1
Description: YO XT5-XT6 24...60 VAC/DC
UPC: 8015644070175
SHUNT OPENING RELEASE FOR PERMANENT SERVICE 24...60V AC-DC XT5-XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Shunt Trip |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT5 |
|
Extended Product Type |
YO XT5-XT6 24...60 Vac/dc |
|
Standards |
IEC |
|
Rated Voltage (V) |
24...60 V AC |
Approvals
|
Certification |
IEC |