text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTFYOA

Catalog No. : 1SDA104924R1

Description:  YO XT5-XT6 12 VDC

UPC: 8015644070168

SHUNT OPENING RELEASE FOR PERMANENT SERVICE 12V DC XT5-XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Shunt Trip

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5
XT6

Extended Product Type

YO XT5-XT6 12 Vdc

Standards

IEC
UL

Rated Voltage (V)

12 V DC

Approvals

Certification

IEC
UL