Alternate Catalog No. : KXTMSCM380-415
Catalog No. : 1SDA104923R1
Description: M XT7M 380-415 V AC/DC
UPC: 8056221027199
GEARED MOTOR DEVICE 380..415V AC-DC XT7M
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Product Main Type |
Accessories - Other |
Frame size |
XT7M |
Extended Product Type |
M XT7M 380-415 V AC/DC |
Standards |
IEC |
Rated Voltage (V) |
380...415 V AC |
Approvals
Certification |
IEC 6947 |