Alternate Catalog No. : KXTMSCM220-250
Catalog No. : 1SDA104922R1
Description: M XT7M 220-250 V AC/DC
UPC: 8015644070144
GEARED MOTOR DEVICE 220..250V AC-DC XT7M
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Product Main Type |
Accessories - Other |
|
Frame size |
XT7M |
|
Extended Product Type |
M XT7M 220-250 V AC/DC |
|
Standards |
IEC |
|
Rated Voltage (V) |
220 ... 250 V AC |
Approvals
|
Certification |
IEC 6947 |