text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTMSCM48-60

Catalog No. : 1SDA104920R1

Description:  M XT7M 48-60 V AC/DC

UPC: 8056221027182

GEARED MOTOR DEVICE 48..60V AC-DC XT7M
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Product Main Type

Accessories - Other

Frame size

XT7M

Extended Product Type

M XT7M 48-60 V AC/DC

Standards

IEC

Rated Voltage (V)

48 ... 60 V AC
48 ... 60 V DC

Approvals

Certification

IEC 6947