text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTMSCM24-30

Catalog No. : 1SDA104919R1

Description:  M XT7M 24-30 V AC/DC

UPC: 8056221027175

GEARED MOTOR DEVICE 24..30V AC-DC XT7M
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Product Main Type

Accessories - Other

Frame size

XT7M

Extended Product Type

M XT7M 24-30 V AC/DC

Standards

IEC

Rated Voltage (V)

24 ... 30 V AC
24 ... 30 V DC

Approvals

Certification

IEC 6947