text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5MOEE48-60

Catalog No. : 1SDA104901R1

Description:  MOE-E XT5 48...60V DC

UPC: 8015644069933

MOTOR OPERATOR 48...60V DC FOR REMOTE CONTROL MODBUS FOR EKIP TOUCH/HI-TOUCH WITH EKIP COM XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT5

Extended Product Type

MOE-E XT5 48...60V DC

Standards

IEC
UL

Rated Voltage (V)

48…60 V AC
48…60 V DC

Approvals

Certification

IEC
UL