text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5MOEE24

Catalog No. : 1SDA104899R1

Description:  MOE-E XT5 24V DC

UPC: 8015644069919

MOTOR OPERATOR 24V DC FOR REMOTE CONTROL MODBUS FOR EKIP TOUCH/HI-TOUCH WITH EKIP COM XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT5

Extended Product Type

MOE-E XT5 24V DC

Standards

IEC
UL

Rated Voltage (V)

24 V DC

Approvals

Certification

IEC
UL