text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT6MOE380

Catalog No. : 1SDA104897R1

Description:  MOE XT6 380V AC

UPC: 8015644069896

MOTOR OPERATOR 380V AC XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT6

Extended Product Type

MOE XT6 380V AC

Standards

IEC
UL

Rated Voltage (V)

380 V AC

Approvals

Certification

IEC
UL