text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT6MOE220-250

Catalog No. : 1SDA104895R1

Description:  MOE XT6 220...250V AC/DC

UPC: 8015644069872

MOTOR OPERATOR 220...250V AC-DC XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT6

Extended Product Type

MOE XT6 220...250V AC/DC

Standards

IEC
UL

Rated Voltage (V)

220…250 V AC
220…250 V DC

Approvals

Certification

IEC
UL