Alternate Catalog No. : KXT5MOE220-250
Catalog No. : 1SDA104885R1
Description: MOE XT5 220...250V AC/DC Auto-Reset
UPC: 8015644069773
MOTOR OPERATOR 220...250V AC-DC XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Motor Operator |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT5 |
|
Extended Product Type |
MOE XT5 220...250V AC/DC |
|
Standards |
IEC |
|
Rated Voltage (V) |
220…250 V AC |
Approvals
|
Certification |
IEC |