text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5MOE110-125

Catalog No. : 1SDA104883R1

Description:  MOE XT5 110 125V AC/DC Auto-Reset

UPC: 8056221027137

MOTOR OPERATOR 110...125V AC-DC XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT5

Extended Product Type

MOE XT5 110…125V AC/DC

Standards

IEC
UL

Rated Voltage (V)

110…125/110…125 V AC/V DC

Approvals

Certification

IEC
UL