Alternate Catalog No. : KXT7IP54RH
Catalog No. : 1SDA104878R1
Description: IP54RHD XT7 PROTECT. IP54 ROT.HANDL
UPC: 8015644069704
PROTECTION IP 54 FOR ROTARY HANDLE OPERATING M. XT7
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
IP54 protection |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT7 |
Extended Product Type |
IP54RHD XT7 PROTECT. IP54 ROT.HANDL |
Standards |
IEC |
Approvals
Certification |
IEC 6947 |